IESNA:LM-63-2002
[TEST]P1704724
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-33)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-AMB-U-T2LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T2 LOW GLARE DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5022.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
837.6 891.5 930.4 930.4 834.7 649.2 577.4 580.4 613.3 664.1 724.0 837.6 1005.2 1145.8 1271.4 1403.1 1636.4 1959.5 2240.7 
2504.0 2674.5 2620.6 2393.3 2097.1 1438.9 1047.1 771.8 451.7 308.1 173.5 92.7 56.8 29.9 9.0 6.0 0.0 0.0 
837.6 885.5 918.4 918.4 828.7 649.2 574.4 580.4 607.3 658.1 724.0 831.7 996.2 1148.8 1268.4 1394.1 1651.4 1944.5 2219.8 
2492.0 2665.5 2614.6 2390.3 2082.1 1447.9 1053.0 798.8 478.7 323.1 176.5 101.7 59.8 29.9 12.0 6.0 0.0 0.0 
837.6 885.5 915.4 924.4 843.6 676.1 583.4 574.4 607.3 658.1 718.0 801.7 966.3 1127.8 1268.4 1364.2 1597.5 1878.7 2156.9 
2444.1 2677.5 2695.4 2515.9 2213.8 1744.1 1187.7 960.3 721.0 484.6 299.2 161.5 86.8 50.9 26.9 15.0 0.0 0.0 
837.6 882.5 921.4 933.4 882.5 724.0 604.3 583.4 604.3 652.2 712.0 780.8 906.4 1077.0 1250.5 1376.1 1519.7 1774.0 2085.1 
2378.3 2662.5 2800.1 2728.3 2492.0 2040.3 1465.9 1214.6 999.2 798.8 592.3 359.0 224.4 119.7 41.9 15.0 0.0 0.0 
837.6 876.5 918.4 942.3 930.4 825.7 676.1 616.3 616.3 652.2 718.0 798.8 897.5 1047.1 1232.5 1418.0 1576.6 1747.1 1968.5 
2255.7 2536.9 2833.0 2910.8 2806.1 2501.0 1875.7 1298.3 1035.1 831.7 676.1 505.6 314.1 182.5 110.7 35.9 0.0 0.0 
837.6 873.5 915.4 951.3 981.2 942.3 810.7 703.0 673.1 691.1 738.9 822.7 936.4 1062.0 1244.5 1480.8 1726.1 1899.7 2040.3 
2192.8 2399.2 2647.5 2943.7 3042.4 2851.0 2486.0 1645.4 855.6 526.5 356.0 239.3 176.5 98.7 26.9 12.0 0.0 0.0 
837.6 870.5 915.4 957.3 1014.1 1050.0 1014.1 921.4 843.6 807.7 843.6 924.4 1041.1 1214.6 1409.0 1648.4 1869.7 2103.1 2237.7 
2285.6 2324.5 2402.2 2578.7 2925.8 3347.6 3383.5 3230.9 2369.3 999.2 463.7 194.5 125.6 77.8 26.9 9.0 0.0 0.0 
837.6 858.6 900.5 951.3 1020.1 1091.9 1160.7 1181.7 1136.8 1097.9 1088.9 1139.8 1268.4 1447.9 1672.3 1905.6 2115.0 2258.6 2369.3 
2438.1 2465.1 2542.8 2662.5 2857.0 3227.9 3933.9 4275.0 3661.7 2898.8 1654.3 673.1 248.3 113.7 65.8 20.9 3.0 0.0 
837.6 861.6 903.5 957.3 1023.1 1094.9 1172.7 1214.6 1196.6 1157.7 1142.8 1190.6 1307.3 1495.8 1717.2 1947.5 2156.9 2306.5 2396.3 
2465.1 2504.0 2584.7 2695.4 2871.9 3198.0 3853.2 4272.0 3697.6 2904.8 1603.5 718.0 272.2 128.6 71.8 23.9 3.0 0.0 
837.6 858.6 894.5 945.3 1020.1 1103.9 1202.6 1325.3 1453.9 1594.5 1747.1 1869.7 2001.4 2159.9 2333.4 2492.0 2632.6 2722.3 2770.2 
2782.2 2827.0 2922.8 3057.4 3177.1 3174.1 3030.5 2623.6 1989.4 1504.8 789.8 332.1 209.4 122.7 74.8 32.9 3.0 0.0 
837.6 843.6 876.5 921.4 981.2 1062.0 1157.7 1268.4 1403.1 1552.6 1738.1 1935.6 2198.8 2474.0 2782.2 3063.4 3293.7 3428.4 
3500.1 3530.1 3533.1 3592.9 3598.9 3601.9 3365.5 3039.4 2288.6 1534.7 969.3 457.7 251.3 134.6 77.8 41.9 12.0 0.0 0.0 
837.6 840.6 864.6 903.5 963.3 1032.1 1115.9 1217.6 1325.3 1462.9 1618.4 1794.9 2010.3 2261.6 2545.8 2776.2 2964.7 3072.4 3084.3 
3096.3 3090.3 3153.1 3204.0 3248.9 3114.2 2782.2 1986.4 1310.3 762.9 347.0 188.5 107.7 53.8 20.9 9.0 0.0 0.0 
837.6 840.6 849.6 888.5 936.4 993.2 1068.0 1142.8 1226.5 1331.3 1438.9 1552.6 1699.2 1878.7 2058.2 2222.7 2324.5 2399.2 2366.3 
2324.5 2267.6 2261.6 2276.6 2258.6 2079.1 1732.1 1163.7 673.1 332.1 131.6 74.8 50.9 32.9 20.9 3.0 0.0 0.0 
837.6 831.7 834.7 846.6 861.6 864.6 855.6 831.7 792.8 735.9 661.1 583.4 538.5 550.5 613.3 691.1 747.9 765.8 700.0 
610.3 529.5 439.8 341.0 239.3 170.5 131.6 104.7 80.8 62.8 44.9 32.9 23.9 12.0 6.0 3.0 0.0 0.0 
837.6 813.7 810.7 771.8 703.0 604.3 496.6 365.0 275.2 233.3 218.4 224.4 242.3 269.2 317.1 356.0 350.0 287.2 209.4 185.5 173.5 152.6 
137.6 125.6 113.7 101.7 89.7 71.8 53.8 38.9 26.9 17.9 9.0 3.0 0.0 0.0 0.0 
837.6 813.7 774.8 658.1 499.6 347.0 239.3 200.4 188.5 179.5 173.5 167.5 164.5 170.5 179.5 182.5 161.5 152.6 143.6 125.6 113.7 104.7 98.7 89.7 
80.8 74.8 68.8 59.8 47.9 35.9 20.9 12.0 6.0 3.0 0.0 0.0 0.0 
837.6 804.7 729.9 529.5 347.0 227.4 191.5 179.5 170.5 161.5 152.6 143.6 134.6 131.6 125.6 116.7 113.7 104.7 95.7 89.7 83.8 80.8 77.8 74.8 
68.8 62.8 53.8 44.9 35.9 23.9 17.9 9.0 6.0 3.0 0.0 0.0 0.0 
837.6 795.8 664.1 424.8 254.3 194.5 179.5 167.5 158.6 146.6 137.6 128.6 119.7 116.7 110.7 107.7 98.7 89.7 83.8 74.8 74.8 71.8 65.8 62.8 59.8 
53.8 47.9 41.9 32.9 23.9 17.9 12.0 6.0 0.0 0.0 0.0 0.0 
837.6 789.8 622.2 359.0 215.4 185.5 170.5 158.6 146.6 134.6 125.6 119.7 113.7 107.7 104.7 98.7 89.7 80.8 74.8 71.8 65.8 65.8 62.8 59.8 53.8 
50.9 41.9 35.9 32.9 23.9 17.9 12.0 3.0 0.0 0.0 0.0 0.0 
837.6 789.8 577.4 317.1 203.4 179.5 164.5 152.6 143.6 131.6 122.7 116.7 110.7 107.7 101.7 95.7 86.8 77.8 71.8 68.8 62.8 59.8 56.8 53.8 47.9 
41.9 35.9 29.9 26.9 20.9 15.0 9.0 3.0 0.0 0.0 0.0 0.0 
837.6 792.8 565.4 302.1 200.4 179.5 164.5 152.6 143.6 131.6 122.7 116.7 107.7 104.7 98.7 92.7 83.8 77.8 71.8 65.8 62.8 56.8 53.8 47.9 44.9 
35.9 26.9 23.9 20.9 15.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 
837.6 783.8 583.4 299.2 197.4 176.5 164.5 152.6 140.6 131.6 122.7 116.7 110.7 104.7 98.7 92.7 83.8 77.8 71.8 65.8 59.8 56.8 53.8 47.9 41.9 
35.9 26.9 20.9 17.9 12.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 
